-
Rated operation current
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Rated excitation voltage
-
Voltage type (operating voltage)
-
Voltage type (excitation voltage)
-
Rated operating voltage
-
Rated operating voltage
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Slider for hand switch
-
Additional equipment possible
-
Max. incandescent lamp load
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (parallel compensated)
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
RAL-number
-
Halogen free
-
Terminals capacity
-
Connection type
-
Label space/information surface
Contactor CX³ with front face handle 4pole - 25A - 400V~ - 4 NO contacts with 230V~ coil - 2 modules
Contactor CX³ without front face handle 2 pole - 25A - 250V~ - 2NO contacts with 230V~ coil - 1 module
Contactor CX³ without front face handle 2 pole - 25A - 250V~ - 2NC contacts with 230V~ coil - 1 module
Contactor CX³ without front face handle 4 pole - 25A - 400V~ - 2NC + 2NO contacts with 230V~ coil - 2 modules
Contactor CX³ without front face handle 4 pole - 25A - 400V~ - 4NO contacts with 230V~ coil - 2 modules
Contactor CX³ without front face handle 4 pole - 25A - 400V~ - 4NC contacts with 230V~ coil - 2 modules
Contactor CX³ with front face handle 2 pole - 25A - 250V~ - 2 NO contacts with 230V~ coil - 1 module