[B2B-EN]-POSTE DE TRAVAIL ENCASTRE 3X4 MODULES FINITION PLASTIQUE BLANC
Legrand
[B2B-EN]-POSTE DE TRAVAIL ENCASTRE 3X4 MODULES FINITION PLASTIQUE BLANC
REF. 078873
EAN.
3414971578487
141,32
/
7 m
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 3 |
---|---|
Mounting direction | Horizontal |
Number of units horizontal | 3 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 3 |
Number of modules vertical (module system) | 4 |
With mounting grid | Yes |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 237 mm |
Height | 166 mm |
Depth | 60.5 mm |
Built-in height | 51.5 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
7 documents
Agreement
OC / CB-FR_707532
(4.1 Mo)
Agreement
Agreement
NF-NF012_2275/A1
(1.04 Mo)
Agreement
AENOR-030/002541
(0.36 Mo)
Agreement
NF-NF012_2201/A2
(1.3 Mo)
Agreement
OC / CB-FR_705591/A3
(0.73 Mo)
Agreement
OC / CB-FR_707308/A3
(4.23 Mo)
SELECT AN ACTION