Metal faceplate XL³ 800/4000 - DPX³ 250 with terminal shields - captive screws
Supply busbar - fork-type - 3P for auxiliary - max 16 devices connected - meter
Supply busbar - prong-type - 3P for auxiliary - max 16 devices connected - meter
Copper bar with tapped holes - 12 x 2 mm - max. 110 A - length 990 mm
C-section aluminium bar 30x14 mm - length 1600 mm and cross section 187 mm
C-section aluminium bar 30x14 mm - length 1600 mm and cross section 238 mm
Rail - for XL³ 800/4000 - for fixing fonctional uprights - 24 modules
Rail - for XL³ 800/4000 - for fixing fonctional uprights - 36 modules
Rail height spacer - for mounting on rail modular devices + DPX³ and DPX-IS
Additional Brass bar - for XL³ 160/400 cabinets - Length 416 mm
Brass bar with holes for protective conductor - for XL³ 400 - l. 456 mm
Flat Copper bar 12 x 4 with clamp - for XL³ 400
Copper-clad aluminum bar 630A - 524 mm² - length 1780 mm - C profile
Copper-clad aluminum bar 800A - 549 mm² - length 1780 mm - C profile
Copper-clad aluminum bar 1000A - 586 mm² - length 1780 mm - C profile
Copper-clad aluminum bar 1250A - 686 mm² - length 1780 mm - C profile
Copper-clad aluminum bar 1600A - 824 mm² - length 1780 mm - C profile
Modular distribution block with staggered bars 40 A - 13 connections per busbar - 6 modules
Modular distribution block with staggered bars 100 A - 7 connections per busbar - 4 modules
Modular distribution block with staggered bars 100 A - 11 connections per busbar - 6 modules
Modular distribution block with staggered bars 125 A - 15 connections per busbar - 8 modules
Modular distribution block with staggered bars 40 A - 13 connections per busbar - 6 modules
Modular distribution block with staggered bars 100 A - 7 connections per busbar - 4 modules
Modular distribution block with staggered bars 100 A - 11 connections per busbar - 6 modules