Standard LED emergency luminaire Twinspot - non autotest - 2 x 1250 lm - 1h
Standard LED emergency luminaire Twinspot - non autotest - 2 x 450 lm - 1h
Standard LED emergency luminaire Twinspot - non autotest - 2 x 750 lm - 1h
Autotest/adressable LED emergency luminaire Twinspot - 2 x 750 lm - 1h
LED portable lamp -manual switching ON/OFF - 3 levels - IP44 - IK07 - Class II
Weatherproof LED portable safety lamp - specially designed for safety interventions in electrical rooms
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Safety electrical power supply - need 2 batteries 12 V 7 Ah
Standard LED emergency luminaire Twinspot - non autotest - 2 x 300 lm - 1h
Standard LED emergency luminaire Twinspot - non autotest - 2 x 500 lm - 2h