Patch cord category 6A S/FTP PVC yellow 1 meter
Linkeo 2
LEGRAND
Patch cord category 6A S/FTP PVC yellow 1 meter
REF. 051849
EAN.
3414972241540
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable type | S/FTP |
---|---|
Category | 6A (IEC) |
Length | 10 m |
Type of connector connection 1 | RJ45 8(8) |
Type of connector connection 2 | RJ45 8(8) |
Colour outer sheath | Yellow |
---|---|
Colour anti-kink sleeve | Yellow |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION