Skip to main content
Logo print

Multi-outlet extension sch 4x2P+T + 4x2P 6A corner TV surge protection 2m 1,5mm2 black

- LEGRAND

Multi-outlet extension sch 4x2P+T + 4x2P 6A corner TV surge protection 2m 1,5mm2 black

REF. 694595 EAN. 3414972001359
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Housing shape Rectangular
Number of socket outlets CEE 7/16 (EURO) 0
Number of socket outlets with protective contact CEE 7/3 (type F) 8
Number of socket outlets with earth pin 0
Number of cold device socket outlets 0
Number of socket outlets Danish standard (earthing pin) 0
Number of socket outlets French standard type E 0
Number of socket outlets Italian standard type Bipasso 0
Number of socket outlets Italian standard type P11 0
Number of socket outlets Italian standard type P17 0
Number of NEMA-outlets 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
With on/off switch Yes
Residual current circuit breaker (RCCB) No
Number of universal multi standard sockets 0
Mains filter No
Number of other socket outlets 0
Number of USB connections 0
Over voltage protection Yes
Nominal current 16 A
Core cross section 1.5 mm²
With cover Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Black
RAL-number (similar) 9017
Transparent No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Length of power cord 2 m
NEMA designation None
Operating / setting temperature -5-35 °C
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 210 mm
Height 232 mm
Depth 56 mm
Storage temperature -20-70 °C
Voltage type AC
Nominal voltage 220-230 V
Mandatory neutral Yes
Connection type Not applicable
Mounting method Surface mounted
Connected object No

Documentation

3 documents
Technical Sheet
F03124FR-01.pdf pdf (0.19 Mo)
Instruction Use
LE12472AB.pdf pdf (0.92 Mo)
Technical Sheet
F03124EN-01.pdf pdf (0.19 Mo)
1 document
Catalogue Commercial Page
ex223001_0833.pdf pdf (0.13 Mo)
1 document
Agreement
OC / CB-FR_710383 (0.93 Mo)