Skip to main content
Logo print

HRC blade type cartridge fuse - type gG - size 0 - 80 A - with indicator

LEGRAND

HRC blade type cartridge fuse - type gG - size 0 - 80 A - with indicator

REF. 016840 EAN. 3245060168407
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Fuse construction type according to IEC 60269 NH0
Voltage type AC/DC
Rated current 80 A
Rated voltage AC 500 V
Rated voltage DC 48 V
Utilization category gG (cable protection/equipment protection)
Type of fuse status indicator Top fuse status indicator

Documentation

2 documents
Technical Sheet
F00189EN05.pdf pdf (0.67 Mo)
Technical Sheet
F00189FR05.pdf pdf (0.69 Mo)
1 document
Catalogue Commercial Page
ex223001_0264.pdf pdf (0.05 Mo)