Heat shrink splice protectors 40mm (package 25pcs)
-
LEGRAND
Heat shrink splice protectors 40mm (package 25pcs)
REF. C49004
EAN.
3414972373128
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mechanical splice |
---|---|
Length | 40 mm |
Suitable for ribbon cable | No |
---|---|
Height | 1.3 mm |
Documentation
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION