Flat junction for universal Aluminium trunking 50x105mm to another 50x105mm
DLP
LEGRAND
Flat junction for universal Aluminium trunking 50x105mm to another 50x105mm
REF. 011250
EAN.
3245060112509
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 105 mm |
---|---|
Width branch | 105 mm |
Number of covers | 0 |
Symmetric | Yes |
Model | Base unit and cover |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
---|---|
Colour | Other |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
Depth | 50 mm |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION