Skip to main content
Logo print

Fibre optic cable OS2 loose tube 24 cores indoor/outdoor LSZH Euroclass Cca

LCS³ LEGRAND

Fibre optic cable OS2 loose tube 24 cores indoor/outdoor LSZH Euroclass Cca

REF. 032518 EAN. 3414972126342
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of fibres 24
Type of tube Loose tube
Number of fibres per tube 24
Fibre type Single mode 9/125
Category OM4
With strain relief Yes
With rodent protection Yes
Material outer sheath Polyolefin
Specification material outer sheath Other
Colour outer sheath Yellow
Longitudinal water blocking cable Yes
Radial water blocking cable Yes
Cable metal free Yes
Cable geometry Round
Flame retardant according to IEC 60332-1-2 Yes
Flame retardant according to IEC 60332-3-21 (Cat A F/R) No
Flame retardant according to IEC 60332-3-22 (Cat A) No
Flame retardant according to IEC 60332-3-23 (Cat B) No
Flame retardant according to IEC 60332-3-24 (Cat C) Yes
Flame retardant according to IEC 60332-3-25 (Cat D) No
Low smoke according to EN IEC 61034-2 Yes
Halogen free according to EN IEC 60754-1 No
Halogen free according to EN IEC 60754-2 Yes
Halogen free according to EN IEC 60754-3 No
Reaction-to-fire according to EN 13501-6: Class Cca
Reaction-to-fire according to EN 13501-6: Smoke production s1a
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles d1
Reaction-to-fire according to EN 13501-6: Acidity a1
Circuit integrity according to IEC 60331-23 No
Circuit integrity according to IEC 60331-25 None
Circuit integrity according to EN 50200 None
Oil resistant according to EN IEC 60811-404 No
Resistant to chemicals No
UV resistant Yes
Cable width approx. 7.5 mm
Cable height approx. 7.5 mm
Outer diameter approx. 7.5 mm
Min. permitted bending radius, stationary application/permanent installation 75 mm
Max. tensile strength during installation 3 kN
Suitable for underground installation No
Blow in No
Weight 73 kg/km
Fibre optic cable colour coding according to S-12 Skanova standard No
Operating / setting temperature -20-60 °C
Storage temperature -40-70 °C
RAL-number 1018

Documentation

2 documents
Technical Sheet
S000106369FR-02.pdf pdf (0.11 Mo)
Technical Sheet
S000106369EN-02.pdf pdf (0.12 Mo)
1 document
Catalogue Commercial Page
ex223001_0997.pdf pdf (0.06 Mo)
1 document
Declaration of performance