-
Cover model
-
Suitable for cable gland
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Material
-
Equipped with
-
Material quality
-
Tackable
-
Shape
-
Max. conductor cross section
-
Max. conductor cross section
-
Shape
-
Mounting in the soil
-
For wall thickness
-
For wall thickness
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Mounting under water
-
Model
-
Mounting method
-
For tube diameter
-
For tube diameter
-
Suitable for cable diameter
-
Inlet from the rear
-
Cable entry
-
Explosion-tested version
-
With strain relief
-
Angle model
-
Bore diameter
-
Bore diameter
-
Bore diameter
-
Bore diameter
-
For Ex-zone gas
-
For Ex-Zone dust
-
Type of housing feed-through
-
Type of housing feed-through
-
Circuit integrity
-
Transparent cover
-
Cover attachment
-
Castable
-
With casting compound
-
Sealable
-
Sealable
-
With screening
-
Weatherproof
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
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Label space/information surface
-
Entry membrane gland type
-
Entry membrane gland type
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
Spare membrane gland Plexo - up to Ø25 mm - grey
Spare membrane gland Plexo - up to Ø32 mm - grey
Spare membrane gland Plexo - up to Ø40 mm - grey
Spare membrane gland Plexo - up to Ø20 - for boxes with clip-on cover
Spare membrane gland Plexo - up to Ø25 - for box 105x105x55 mm
Spare membrane gland Plexo - up to Ø20 mm - grey
Box Plexo - IP 55 - IK 07 - 310x240x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 310x240x124 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 130x130x74 - 10 entry membrane glands
Box Plexo - IP 55 - IK 07 - 155x110x74 - 10 entry membrane glands
Box Plexo - IP 55 - IK 07 - 180x140x86 - 10 entry membrane glands
Box Plexo - IP 55 - IK 07 - 220x170x86 - 14 entry membrane glands
Box Plexo - IP 55 - IK 07 - 130x130x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 155x110x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 180x140x86 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 220x170x86 - knock-out ISO cable entries