FILTERS
Clear all
Category
Technical characteristics
-
Assembly arrangement
-
Nominal voltage
-
Material
-
Rated current
-
Rated current
-
Material quality
-
Push button switch
-
Method of operation
-
Surface protection
-
Mounting method
-
With mounting plate
-
Number of rockers
-
Illumination
-
Device width
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Surface finishing
-
Label space/information surface
-
RAL-number (similar)
-
Function lighting
-
Number of modules (module system)
-
Wiring system
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Heating switch
-
Washing machine switch
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
-
Color finish - variant digital tool (General Data)
LEGRAND
Mosaic™
REF. 077074
Key switch Mosaic-2-position-to be equipped with european key barrel-2 mod-white
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 077072
Key switch Mosaic - 2-position - Ronis key - 2 modules - white
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 077073
Key switch Mosaic - 3-position - Ronis key - 2 modules - white
You can only compare 4 products, you must remove 1 to add this one