USB Type A / USB Type C adaptor - gateway between USB Type A devices and USB Type C devices
3-in-1 USB cable - allows to connect/charge/synchronize 3 types of devices with only one cable
Single pole latching relay Arteor - 10 A 250 V~ - 50/60 Hz - 2 modules - champagne
Single pole latching relay Arteor - 10 A - 250 V~ - 50/60 Hz - 2 modules - white
Single pole latching relay Arteor - 10 A - 250 V~ - 50/60 Hz - 2 mod - magnesium
3x2P+E extension - German std - IP 44 with caps - rubber
3x2P+E extension - German std - IP 44 with plug inserted - rubber
Single pole latching relay Arteor - 10 A 250 V~ - 50/60 Hz - 2 modules - soft alu
Flush-mounting boxes - for Arteor British standard - 6 modules
USB charging socket - German/French/Italian standards - 5V - 1.5 A max. - black
USB charging socket - German/French/Italian standards - 5V - 1.5 A max. - white
Flush-mounting box - 2 + 4 modules - Single-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 2 + 6 modules - Single-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 2 + 8 modules - Single-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 2 + 12 modules - Single-phase + neutral - Metal IP41 -Grey
Flush-mounting box - 2 + 14 modules - Single-phase + neutral - Metal IP41 -Grey
Flush-mounting box - 4 + 12 modules - 3-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 4 + 18 modules - 3-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 4 + 24 modules - 3-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 4 + 36 modules - 3-phase + neutral - Metal IP41 - Grey
Floor box - 3 compartments - Grey cover RAL 7031 with rigid cable exits
Dual USB car charging socket - 2.1 A
Flush-mounting box Batibox - with cover for strip light - masonry
Moulded flush mountbox