Base up to 3 sockets for combined unit P17 - 16 A - 421 x 125 mm
Faceplate for combined unit P17 - 2 16 A interlocked switched sockets
Base up to 2 sockets for combined unit P17 - 16 A -371 x 125 mm
Faceplate for combined unit P17 - 2 sockets 16 A
Faceplate for combined unit P17 - 3 sockets 16 A
Faceplate for combined unit P17 - 1 socket 63 A
Faceplate for combined unit P17 - 2 sockets 16 or 32 A
Faceplate for combined unit P17 - 1 socket 16 or 32 A and 1 socket 63 A
Surface mounting box for one P17 Tempra interlocked switched socket with small flange 16 A
Surface mounting box for one 16 A or 32 A P17 Tempra panel mounting socket with inclined outlet
Combined unit P17- for refrigerated containers - IP 66/67 - 440 V~ - 32 A - 3P+E
Combined unit P17 - with DIN rail 125x280 - IP 44 - 380/415 V~ - 16 A - 3P+N+E
Combined unit P17 - with DIN rail 125x280 - IP 44 - 200/250 V~ - 32 A - 2P+E
Combined unit P17 - with DIN rail 125x280 - IP 44 - 380/415 V~ - 32 A - 3P+E
Surface mounting box for combined unit P17 - 220 x 125 mm
Surface mounting box for combined unit P17 - 280 x 125 mm
Flush mounting box P17 - IP 55 - for 2 panel mounting sockets inclined outlet
Flush mounting box P17 - IP 55 - for 1 panel mounting socket inclined outlet
Combined unit P17 - with DIN rail 125x280 - IP 44 - 380/415 V~ - 32 A - 3P+N+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 200/250 V~ - 16 A - 2P+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 380/415 V~ - 16 A - 3P+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 380/415 V~ - 16 A - 3P+N+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 200/250 V~ - 32 A - 2P+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 380/415 V~ - 32 A - 3P+E