-
IEC-amperage
-
Construction type
-
Material
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Clock hour position
-
Insert direction
-
Identification colour
-
Connection system
-
Phase inverter
-
Cable entry
-
Cable entry
-
Military model
-
Number of poles
-
Number of poles
-
Flange size vertical
-
Drill hole distance vertical
-
Flange size horizontal
-
Drill hole distance horizontal
-
Degree of protection (IP)
-
RAL-number
Mobile socket P17 Pro - IP 66/67 - 380/415 V~ - 125 A - 3P+E
Mobile socket P17 Pro - IP 66/67 - 380/415 V~ - 125 A - 3P+N+E
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 125 A - 3P+E - plastic
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 125A - 3P+N+E - plastic
Panel mounting socket P17 Pro - IP66/67 - 380/415 V~ - 125 A - 3P+E
Panel mounting socket P17 Pro - IP66/67 - 380/415 V~ - 125 A - 3P+N+E
Straight pannel appliance inlet - IP 66/67-55 - 380/415 V~ - 125 A - 3P+E
Straight pannel appliance inlet - IP 66/67-55 - 380/415 V~ - 125 A - 3P+N+E
Appliance inlet P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+E
Appliance inlet P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+N+E
Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 125 A - 3P+E
Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 125 A - 3P+N+E
Straight plug Hypra - IP 66/67-55 - 380/415 V~ - 125 A - 3P+E
Straight plug Hypra - IP 66/67-55 - 380/415 V~ - 125 A - 3P+N+E
Straight plug P17 Pro - IP 66/67 - 380/415 V~ - 125 A - 3P+E
Straight plug P17 Pro - IP 66/67 - 380/415 V~ - 125 A - 3P+N+E