-
Construction type
-
Type of acoustic signal
-
Number of contacts as normally open contact
-
Loudness
-
Number of contacts as normally closed contact
-
Type of current
-
Housing material
-
Suitable for wall mounting
-
Housing material
-
Hole diameter
-
Gripping force
-
Operating voltage
-
Frequency sound signal
-
Colour of lamp hood
-
Mounting method
-
Electricity consumption
-
Suitable for floor mounting
-
Electricity consumption
-
Type of optical signal
-
Lamp type
-
Type of acoustic signal device
-
With lighting
-
For Ex-zone gas
-
For Ex-Zone dust
-
Unlocking method
-
Unlocking method
-
According to EN 54-23
-
According to EN 54-23
-
Housing colour
-
Power consumption in standby mode
-
Suitable for wall mounting
-
Suitable for ceiling mounting
-
Suitable for ceiling mounting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Explosion-proof
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
Horizontal fixing center distance
-
Addressable
-
Number of ringtones
-
Contains Batteries and/or Accumulator
-
Connected object
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Visual alarm surface mounting device - IP45 / IK07
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box w LED
Break glass emergency box-2 position-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box with LED
Break glass emergency box-2 position-surface mounting-IP44-red box without LED
Break glass emergency box-2 position-surface mounting-IP44-red box with LED