-
Type of acoustic signal
-
Voltage type (supply voltage)
-
Type of messaging
-
Type of messaging
-
Construction type
-
Size indication
-
Nominal voltage
-
Capacity
-
Loudness
-
Power consumption
-
Number of cells
-
Loudness
-
Loudness
-
Housing material
-
Type of current
-
Type of current
-
Material
-
Housing material
-
Suitable for wall mounting
-
Frequency sound signal
-
Frequency sound signal
-
Gripping force
-
Operating voltage
-
1st secondary output voltage DC
-
Max. output current 1
-
Colour of lamp hood
-
Type of electric connection
-
2nd secondary output voltage DC
-
IEC indication
-
Length
-
With glass disc
-
Other indications
-
Model
-
Mounting method
-
Mounting method
-
Mounting method
-
Radio system
-
With paper cover
-
Mounting method
-
Secondary voltage adjustable
-
Electricity consumption
-
Electricity consumption
-
Electricity consumption
-
Type of optical signal
-
Suitable for floor mounting
-
Height including pole
-
Electricity consumption
-
Electricity consumption
-
Radio-controlled
-
Lamp type
-
Type of acoustic signal device
-
Suitable for safety functions
-
Battery pack
-
Suitable for EX-applications
-
For Ex-zone gas
-
Plastic housing
-
For Ex-Zone dust
-
Rated supply voltage AC 50 Hz
-
Suitable for rapid charger
-
With complemantary luminous signal
-
Rated supply voltage AC 60 Hz
-
Modular version
-
Output voltage stabilized
-
According to EN 54-23
-
According to EN 54-23
-
Power output
-
Stabilized
-
Housing colour
-
Housing colour
-
Rail mounting possible
-
Wall mounting possible
-
Power consumption in standby mode
-
Suitable for wall mounting
-
Short-circuit-proof
-
Suitable for wall mounting
-
Suitable for ceiling mounting
-
Suitable for ceiling mounting
-
Direct mounting possible
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
SIL according to IEC 61508
-
Explosion-proof
-
Performance level according to EN ISO 13849-1
-
Weight
-
VdS accepted
-
Ambient temperature
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
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Addressable
-
Number of ringtones
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
Connected object
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
-
Regulation Type (Pack1)
-
Pack1 Location
-
IEC code (Pack1)
-
Single Element weight (Pack1)
-
Number of Pack 1
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Single Element (Pack1)
Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Lead battery - 12 V - 7 Ah
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Safety electrical power supply - need 2 batteries 12 V 7 Ah