-
Type of messaging
-
Type of messaging
-
Type of messaging
-
Type of messaging
-
Type of accessory/spare part
-
Number of contacts as normally open contact
-
Power consumption
-
Accessory
-
Material
-
Number of contacts as normally closed contact
-
Spare part
-
Hole diameter
-
With glass disc
-
With glass disc
-
Mounting method
-
Radio system
-
With paper cover
-
Mounting method
-
Mounting method
-
With lighting
-
Unlocking method
-
Unlocking method
-
VdS accepted
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
Emergency shutdown control device - 2 NO/NC - 5 A - 24 V= - RAL 9003
Emergency shutdown control device -2 NO/NC + 2 lights -5 A -24 V= -RAL 9003
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Extinguishing system device - 1 NO/NC - 5 A - 24 V= - RAL 1032
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Manual call point for fire detection/alarm system -conventional -1 NO/NC -5 A -24 V= -RAL 3000
Emergency shutdown control device - 1 NO/NC - 5 A - 24 V= - RAL 9003
Manual call point for fire detection/alarm system -conventional -2 NO/NC -5 A -24 V= -RAL 3000
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box w LED
Break glass emergency box-2 position-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box with LED
Break glass emergency box-2 position-surface mounting-IP44-red box without LED
Break glass emergency box-2 position-surface mounting-IP44-red box with LED
Wireless interconnectable relay - 1 A - 30 V - for devices Cat.No 0 405 28/29