-
Voltage type (supply voltage)
-
Number of contacts as change-over contact
-
Function
-
Function
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated operation current
-
Rated operation current
-
Rated operation current
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Rated excitation voltage
-
Voltage type (operating voltage)
-
Voltage type (excitation voltage)
-
Rated operating voltage
-
Rated operating voltage
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Control voltage 1
-
Suitable for manual operation
-
Type of control voltage 1
-
Frequency control voltage 1
-
Type of control voltage 2
-
Slider for hand switch
-
Slider for hand switch
-
Supply voltage
-
Supply voltage
-
Rated switch current
-
Additional equipment possible
-
Max. incandescent lamp load
-
Additional equipment possible
-
Max. incandescent lamp load
-
Max. incandescent lamp load
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. switching current (cos phi = 0.6)
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
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
Contactor CX³ without front face handle 2 pole - 16A - 250V~ - NO + NC contacts with 230V~ coil - 1 module
Contactor CX³ without front face handle 2 pole - 25A - 250V~ - 2NO contacts with 230V~ coil - 1 module
Contactor CX³ with front face handle 2 pole - 25A - 250V~ - 2 NO contacts with 230V~ coil - 1 module
Standard pulse operated latching relay CX³ single pole - 16A - 250V~ - 1NO contact - control coil voltage 230V~
412171B
Connected silent contactor CX³ with Netatmo - multifunction 20A 100-240V~ - 1 module
Connected latching relay CX³ with Netatmo - single pole 16A 100-240V~ - 1 module
Connected starter pack CX³ with Netatmo for connected installation : gateway module + connected contactor