FILTERS
Clear all
Category
Technical characteristics
-
Type of electrical accessory/spare part
-
Bus system KNX
-
Type of mechanical accessory/spare part
-
Bus system KNX-RF (Radio Frequent)
-
Conductor surface
-
Bus system radio frequent
-
Nominal cross section conductor
-
Bus system LON
-
Conductor category
-
Bus system Powernet
-
Category
-
Other bus systems
-
Diameter conductor
-
Width in number of modular spacings
-
Mounting method
-
Number of cores
-
UV resistant
-
With bus connection
-
Material outer sheath
-
Logic object
-
Number of stranding elements
-
Stranding element
-
Material core insulation
-
Specification material outer sheath
-
Colour outer sheath
-
Specification core insulation
-
Longitudinal water blocking cable
-
AWG size
-
Radial water blocking cable
-
Core identification
-
Screen over stranding element
-
Flame retardant according to IEC 60332-1-2
-
Stranding
-
Screen over stranding
-
Protective sheath
-
Armouring/reinforcement
-
Halogen free according to EN IEC 60754-1
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Oil resistant according to EN IEC 60811-404
-
Low smoke according to EN IEC 61034-2
-
Halogen free according to EN IEC 60754-2
-
Outer diameter approx.
-
Suitable for underground installation
-
Permitted cable outer temperature during assembling/handling
-
Permitted cable outer temperature after assembling without vibration
-
Storage temperature
-
RAL-number
-
Antimicrobial treatment
LEGRAND
-
REF. 076609
Secondary SCS console for nursing room in addition to the console reference 076609
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 076611
Nurse station terminal with LCD display
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 076677
Pull-cord switch Mosaic - with ejectable pull cord - white antimicrobial
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 076612
Inclined plane for fixing console reference 076611 alone on table
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 076613
Inclined plane for fixing console reference 076611 with a speaker unit on table
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 076614
Projecting frame for desks, door units and audio units for renovation
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 049272
Cable 200M reel halogen free
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 049275
Cable 500M reel halogen free
You can only compare 4 products, you must remove 1 to add this one