Inspection lamp waterproof without claw 230V H05 RN-F
Inspection lamp waterproff with claw - INTER 230V H07 RN-F
Inspection lamp waterproof without claw - 24V H05 RN-F FICHE HYPRA
Hole saw diam 80
USB Type A / USB Type C adaptor - gateway between USB Type A devices and USB Type C devices
3-in-1 USB cable - allows to connect/charge/synchronize 3 types of devices with only one cable
Multi-outlet extension with tablet support - German standard - 3x2P+E + 2 USB Type A - switched - 1.5 m cord -white/grey
Multi-outlet extension with tablet support - German standard - 3x2P+E + 2 USB Type A - switched - 1.5 m cord - black
Clipssable office multioutlet 4 outlets 2 USB ports cable 1,5m
Ceiling rose with plug-in connection - 4 pin red - fire resistant UL94 Vo
Ceiling rose with plug-in connection - 4 pin white - fire resistant UL94 Vo
Multi-outlet plug with 4 lateral outlets 2P 2,5a
Multi-outlet plug for bed corner with 2 lateral outlets 2P 2,5a with USB A+C and smartphone support
Multi-outlet extension sch 4x2P+T + 4x2P 6A corner TV surge protection 2m 1,5mm2 black
Shielding bar Viking 3 - screw/spring - L. 1 m - 10x3 mm
Screening continuity bracket - screw - 1 entry/1 outlet - pitch 5,6,8,10
Colson automatic tool - used for crimping and cutting off the excess strap close to the head of Colson cable ties
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 12
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 15
Bridging combs Viking 3 - 3 levels- screw - 12 blocks / pitch 5 - brown
Bridging combs Viking 3 - 3 levels- screw - 12 blocks / pitch 5 - blue
Bridging combs Viking 3 - spring connection blocks - 2 blocks / pitch 10 - blue
Bridging combs Viking 3 - spring connection blocks - 2 blocks / pitch 12 - blue