-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Transparent
-
Mounting direction
-
Mounting direction
-
Mounting direction
-
Number of units horizontal
-
Material
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Material
-
Number of units horizontal
-
Number of units vertical
-
Material quality
-
Material quality
-
Number of units vertical
-
Number of units vertical
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
With mounting grid
-
Surface protection
-
Surface protection
-
With mounting grid
-
Surface protection
-
Surface protection
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Suitable for built-in installation
-
Type of fastening
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With hinged lid
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in height
-
Built-in height
-
Built-in height
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Latin wood species
-
Latin wood species
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Wood Climate area
-
Label space/information surface
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
Workstation flush mounted 3x4 modules alu
Workstation flush mounted 4x4 modules alu
Plate 1 module mat black
[B2B-EN]-POSTE DE TRAVAIL ENCASTRE 3X4 MODULES FINITION PLASTIQUE BLANC
[B2B-EN]-POSTE DE TRAVAIL ENCASTRE 2X4 MODULES FINITION PLASTIQUE BLANC
[B2B-EN]-POSTE DE TRAVAIL ENCASTRE 4X4 MODULES FINITION PLASTIQUE BLANC
[B2B-EN]-PLATE 2X2 MODULES WHITE VERTICAL MOUNTING INT 57 MM
[B2B-EN]-PLATE 3X2 MODULES WHITE INT 57 MM
[B2B-EN]-PLATE 2X2 MODULES WHITE INT 57 MM
[B2B-EN]-PLATE 3X2 MODULES WHITE VERTICAL MOUNTING INT 57 MM
Plate Soliroc - 3 gang - 110 x 252 mm - horizontal or vertical - IK 10
Plate Soliroc - 2 gang - 110 x 181 mm - horizontal or vertical - IK 10
Plate Soliroc - 1 gang - 110 x 110 mm - IK 10
Antibacterial plate Mosaic - IP 44 - 2-gang
Living Now - 4 modules cover plate, SKY
Living Now - 6 modules cover plate, SKY
Living Now - 4 modules cover plate, MOON
Living Now - 6 modules cover plate, MOON
Living Now - 4 modules cover plate, SPACE
Living Now - 4 modules cover plate, GOLD
Living Now - 6 modules cover plate, SPACE
Living Now - 6 modules cover plate, COPPER
Living Now - 4 modules cover plate, NIGHT
Living Now - 4 modules cover plate, AURA