-
Assembly arrangement
-
Type of connector connection 1
-
Assembly arrangement
-
Number of buses/couplings
-
Type of accessory/spare part
-
Assembly arrangement
-
Assembly arrangement
-
Band width
-
Assembly arrangement
-
Band width
-
Assembly arrangement
-
Number of buses/couplings
-
Number of buses/couplings
-
Type of accessory/spare part
-
Number of buses/couplings
-
Suitable for BNC plug
-
Type of accessory/spare part
-
Type of connector
-
Conductor surface
-
Duplex
-
Transparent
-
Type of connector
-
Type of connector
-
Type of connector
-
Imprint/indication
-
Type of connector
-
Accessory
-
Accessory
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Bundle diameter
-
Bundle diameter
-
Type of connector
-
Type of connector
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Bundle diameter
-
Bundle diameter
-
Bundle diameter
-
Strip range cross-section
-
Suitable for D-Sub plug
-
Type
-
Duct installation
-
Duct installation
-
Material
-
Nominal cross section conductor
-
Nominal cross section conductor
-
With label area
-
Spare part
-
Support ring
-
Scannable symbol/barrier free
-
Tie thickness
-
Nominal cross section conductor
-
Contact insert without contacts
-
Tie thickness
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Suitable for 19 inch mounting
-
Suitable for F-compression plug
-
Suitable for 19 inch mounting
-
Toothing
-
With dust cover
-
Floor box/subfloor mounted
-
Floor box/subfloor mounted
-
With dust cover
-
Conductor category
-
Material quality
-
Utilization
-
Material quality
-
Utilization
-
Material quality
-
Suitable for F plug
-
Category
-
Category
-
Type of connector connection 2
-
Category
-
Fire retardant version
-
Fire retardant version
-
Category
-
Fluorescent
-
Type of connector connection 2
-
Category
-
Suitable for touch sensor connector for bus system
-
Min. tensile strength
-
Category
-
Min. tensile strength
-
Category
-
Category
-
Depth of notch adjustable
-
Suitable for LSA plus
-
Outlet direction
-
With terminal resistor
-
Special tool necessary
-
Length
-
Length
-
Length
-
Length
-
Diameter conductor
-
Special tool necessary
-
Outlet direction
-
Length
-
Length
-
Length
-
Length
-
Diameter conductor
-
Diameter conductor
-
Diameter conductor
-
Pollution degree
-
Length
-
Diameter conductor
-
Length
-
Length
-
Outlet direction
-
Diameter conductor
-
Diameter conductor
-
Diameter conductor
-
Diameter conductor
-
Diameter conductor
-
Length
-
Longitudinal section
-
Suitable for RJ plug
-
Surface mounting
-
Anti-kink sleeve
-
Suitable for round cable
-
Model
-
Surface mounting
-
Model
-
Anti-kink sleeve
-
Surface protection
-
Monitoring window/light outlet
-
Model
-
Surface protection
-
Suitable for round cable
-
Model
-
Cable width approx.
-
Material connector insert
-
Cable width approx.
-
Model
-
Mounting temperature
-
Surface protection
-
Cable width approx.
-
Cable width approx.
-
Anti-kink sleeve
-
Model
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Model
-
Cable width approx.
-
Mounting temperature
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Round edge
-
Suitable for low current connector
-
Model
-
Mounting method
-
Locking lever
-
Mounting method
-
Suitable for flat cable
-
Mounting method
-
Mounting method
-
Mounting method
-
Suitable for flat cable
-
Mounting method
-
Imprintable label
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Imprintable label
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Spiral cut
-
Suitable for ST plug
-
Mounting method
-
Colour anti-kink sleeve
-
UV resistant
-
Suitable for solid conductors
-
Number of cores
-
Colour anti-kink sleeve
-
Suitable for litz wire conductor
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Suitable for litz wire conductor
-
Detectable
-
With imprint
-
Band closure
-
Number of cores
-
Colour anti-kink sleeve
-
Band closure
-
UV resistant
-
Suitable for solid conductors
-
Exchangeable knives
-
Suitable for SC plug
-
Number of stranding elements
-
Material outer sheath
-
Material outer sheath
-
Number of stranding elements
-
Material outer sheath
-
Suitable for SMA plug
-
Cable type
-
Cable type
-
Stranding element
-
Specification material outer sheath
-
Material core insulation
-
Cable type
-
Cable type
-
Cable type
-
With lighting
-
Cable type
-
Material core insulation
-
Cable type
-
Suitable for LC plug
-
Centre plate
-
With label space
-
With label space
-
Device width
-
Device width
-
Device width
-
Colour outer sheath
-
Colour outer sheath
-
Specification core insulation
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Device width
-
Device width
-
Colour outer sheath
-
Device width
-
Colour outer sheath
-
Colour outer sheath
-
Device width
-
Device width
-
Rated surge voltage
-
Device width
-
Device width
-
Device width
-
Colour outer sheath
-
Device width
-
Suitable for MT-RJ plug
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Core identification according to HD 308 S2
-
Longitudinal water blocking cable
-
Device height
-
Type of fastening
-
Device height
-
UV-stable according to ASTM D6779
-
Device height
-
Device height
-
With strain relief
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
With interlock device
-
Imprint
-
Device depth
-
Device depth
-
Radial water blocking cable
-
Device depth
-
AWG size
-
Device depth
-
AWG-range
-
Device depth
-
AWG size
-
Device depth
-
AWG-range
-
AWG-range
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Radial water blocking cable
-
AWG size
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
AWG-range
-
AWG size
-
Device depth
-
Device depth
-
Device depth
-
With cutting device
-
Cable construction
-
Core identification
-
Cable construction
-
With strip function
-
Separate earthing connection
-
AWG-size
-
Cable geometry
-
Screen over stranding element
-
AWG-size
-
AWG-size
-
AWG-size
-
Screen over stranding element
-
With wire protection
-
Separate earthing connection
-
Screen over stranding element
-
Flush-mounted installation
-
Pin assignment
-
Stranding
-
Flame retardant according to IEC 60332-1-2
-
Flush-mounted installation
-
With exchangeable lens/symbol
-
Flame retardant according to IEC 60332-1-2
-
With cover frame
-
Compatible with third-party covers
-
Flame retardant according to IEC 60332-3-21 (Cat A F/R)
-
Screen over stranding
-
Screen over stranding
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Compatible with third-party covers
-
Screen over stranding
-
Screen over stranding
-
Separate strain relief
-
Flame retardant according to IEC 60332-3-22 (Cat A)
-
Text strip
-
Mounting method shielding connection
-
Mounting method shielding connection
-
Drain wire
-
Flame retardant according to IEC 60332-3-23 (Cat B)
-
Solvable fastener
-
Mounting method shielding connection
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Number of modules (module system)
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Number of modules (module system)
-
With buses/couplings
-
Approved type of underground installation
-
Flame retardant according to IEC 60332-3-25 (Cat D)
-
Number of height units
-
VG approval
-
With hinged lid
-
With buses/couplings
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Armouring/reinforcement
-
Protective sheath
-
Suitable for number of connectors
-
MIL approval
-
Operating temperature
-
Suitable for number of connectors
-
Contact type
-
Operating temperature
-
Protective sheath
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Operating temperature
-
Suitable for number of connectors
-
Halogen free according to EN IEC 60754-1
-
Halogen free according to EN IEC 60754-1
-
UL approval
-
Mechanical coding
-
Mechanical coding
-
Inflammability class of insulation material according to with UL94
-
Colour coding
-
Shielded buses
-
Shielded buses
-
Halogen free according to EN IEC 60754-3
-
Shielded housing
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Class
-
Shielded housing
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Luster terminal
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Conductor material
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Over voltage category
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Circuit integrity according to IEC 60331-23
-
Screened
-
Screened
-
Oil resistant according to EN IEC 60811-404
-
Oil resistant according to EN IEC 60811-404
-
Low smoke according to EN IEC 61034-2
-
Low smoke according to EN IEC 61034-2
-
Halogen free according to EN IEC 60754-2
-
Halogen free according to EN IEC 60754-2
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Suitable for underground installation
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Ambient temperature
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, moving application/free movement
-
NVP value
-
NVP value
-
NVP value
-
NVP value
-
NVP value
-
NVP value
-
NVP value
-
NVP value
-
Suitable as telephone cable
-
Permitted cable outer temperature during assembling/handling
-
Permitted cable outer temperature during assembling/handling
-
Suitable as computer data cable
-
Permitted cable outer temperature after assembling without vibration
-
Suitable as signalling cable
-
Suitable for use as security alarm cable
-
With rip cord
-
Certified for shipboard application
-
Characteristic impedance
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable nature for connection
-
Label space/information surface
-
Label space/information surface
-
Fitted with door or cover
-
Tube diameter for wall mounted product
-
Tube diameter for wall mounted product
-
Tube diameter for wall mounted product
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Entry membrane gland type
-
Entry membrane gland type
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cable support
-
Cable support
-
Cable tie suitable with
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
Stripping tool for twisted pair and optical fibre cables
Crimping tool for RJ45 plug 3-step crimping pliers
Kit for cable protection - flush-mounting base + plug
Flush-mounting base for cable protection
Plug for cable protection - plastic
Adapter Keystone 1 module, black
Adapter Keystone 1 module, sand
Adapter Keystone 1 module, white
Cable category 6A F/UTP 4 pairs PVC Euroclass Eca 500 meters yellow sun
Premium High-Density Jack (HDJ) RJ45 connectors category 6 UTP clarity blue (set of 20)
Premium High-Density Jack (HDJ) RJ45 connectors category 6 UTP clarity black (set of 20)
Cable category 6A U/FTP 4 pairs LSZH Euroclass Eca 500 meters yellow sun
Cable category 6A U/UTP 4 pairs LSZH Euroclass Eca 500 meters yellow sun
Flat patch panel to be equipped with cassettes 24 RJ45 1U standard fixation
Flat patch panel to be equipped without cassette 24 RJ45 1U standard fixation
Flat patch panel to be equipped with cassettes 48 RJ45 1U standard fixation
Twelve port cassette for flat patch panel to be equipped with HD Jack connectors (Cat 5e UTP, 6 UTP/STP, 6A UTP/STP).
Six port cassette to be equipped with HD Jack connectors (Cat 5e UTP, Cat 6 UTP/STP, Cat 6A UTP/STP).
Blanking cassette for patch panel standard fixation
Set of 24 RJ45 connectors category 5e STP Keystone
Double RJ45 socket category 6 UTP
RJ45 socket category 5 UTP
RJ45 socket category 6 UTP
TV/computer network or telephone double connector