Cartridge fuse 10 x 38 mm - type gG - without indicator - 6 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 8 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 0,5 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 2 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 8 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 1 A
Cylindrical fuse link 22 x 58 mm
Cartridge fuse 10 x 38 mm - type gG - without indicator - 4 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 16 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 0,5 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 10 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 20 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 20 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 10 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 16 A
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 25 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 32 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 40 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 50 A - w indicator
HRC blade type cartridge fuse - type gG - size 00 - 25 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 32 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 35 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 40 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 50 A - with indicator