Solutions for any configuration
The PDU offer combines Legrand quality and innovation in a wide range of applications. Blending seamlessly into any installation, it provides a high-quality connection and ensures compliance with current standards.
Made of anodised aluminium, a high-quality material which is both lightweight and rigid, PDUs have been designed on a modular basis, with a system of expandable socket and function modules.
The offer consists of 16 A to 32 A solutions, single-phase or three-phase. Available in Zero-U and 1 U (19” or 10”) versions, the PDUs come with sockets conforming to a variety of standards.
Zero-U PDUs: innovation and performance
Legrand’s unique innovations ensure optimum performance for PDUs in the Zero-U range.
In particular, these innovations include:
- Safety functions: circuits protected by a circuit breaker, holder with overhanging edges to prevent accidental use, etc
- Ease of configuration and integration: rotatable cable entry, circuits with colour code, screwless mounting, etc
- Consumption indicators: ammeter for efficient consumption measurement
1-U PDUs: innovation and ease of use
19” PDUs, designed for installation in server and cabling cabinets, also incorporate the latest innovations for ease of integration and maintenance, with intelligent mounting and operating functions: toolless snap-on fixing on 19” uprights, cables held in place by a guide, rotatable ammeter to ensure easy reading regardless of mounting position (horizontal or vertical), etc.
10” PDUs are specially designed for local area networks. They incorporate the same innovations as the 19” versions.