-
Rated voltage
-
Fuse construction type according to IEC 60269
-
Rated voltage
-
Fuse construction type according to IEC 60269
-
Fuse construction type according to IEC 60269
-
Fuse construction type according to IEC 60269
-
Type of accessory/spare part
-
Construction size
-
Construction size
-
Type of accessory/spare part
-
Construction size
-
Construction size
-
Construction size
-
Extended top-piece
-
Construction size
-
Size
-
Size
-
Size
-
Size
-
With glove
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated voltage AC
-
Rated voltage DC
-
Bus-mounting type
-
Rated operating frequency
-
Model
-
Swivelling mechanism
-
Model
-
Utilization category
-
Utilization category
-
Utilization category
-
Type of fuse status indicator
-
Type of fuse status indicator
-
Breaking capacity
-
Breaking capacity
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Number of poles
-
Number of poles
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 25 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 32 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 40 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 50 A - w indicator
HRC blade type cartridge fuse - type gG - size 00 - 25 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 32 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 35 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 40 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 50 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 63 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 80 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 100 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 125 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 160 A - with indicator
HRC blade type cartridge fuse - type aM - size 0 - 63 A - with striker
HRC blade type cartridge fuse - type aM - size 0 - 80 A - with striker
HRC blade type cartridge fuse - type aM - size 0 - 100 A - with striker
HRC blade type cartridge fuse - type aM - size 0 - 125 A - with striker
HRC blade type cartridge fuse - type aM - size 0 - 160 A - with striker
HRC blade type cartridge fuse - type gG - size 0 - 63 A - with indicator
HRC blade type cartridge fuse - type gG - size 0 - 80 A - with indicator
HRC blade type cartridge fuse - type gG - size 0 - 100 A - with indicator
HRC blade type cartridge fuse - type gG - size 0 - 125 A - with indicator
HRC blade type cartridge fuse - type gG - size 0 - 160 A - with indicator