-
Mounting dimension (standardised)
-
Mounting dimension (standardised)
-
Number of phases
-
Number of phases
-
Mounting dimension (standardised)
-
Mounting direction
-
Mounting direction
-
Cable entry connection 1
-
Mounting size
-
Nominal current
-
With key
-
Mounting direction
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Mounting size
-
Number of RJ45 sockets
-
Number of RJ45 sockets
-
Nominal cross section conductor
-
Connection type according to IEC 60320, connection 1
-
Nominal cross section conductor
-
Connection type according to IEC 60320, connection 1
-
Electrical connection
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Electrical connection
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Electrical connection
-
Electrical connection
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Cable entry connection 2
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Nominal load current
-
Number of socket outlets with earth pin
-
Type of electric connection
-
Length
-
Type of electric connection
-
Connection type according to IEC 60320, connection 2
-
Connection type according to IEC 60320, connection 2
-
Type of electric connection
-
Length
-
Length
-
Length
-
Type of electric connection
-
Length
-
Length
-
Length
-
Type of electric connection
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Nominal discharge surge current (8/20) (L-N)
-
Number of socket outlets British Standard BS1363
-
Cable length
-
Cable length
-
Model
-
Cable length
-
Number of socket outlets British Standard BS1363
-
Number of socket outlets British Standard BS1363
-
With LED indication
-
With LED indication
-
Connection 1
-
Connector system system-oriented
-
Mounting method
-
Connection 2
-
Number of cores
-
Material outer sheath
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Voltage protection level L-PE/N-PE
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C19 socket outlets
-
Temperature resistance
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Nominal voltage AC
-
Number of C20 socket outlets
-
Number of C20 socket outlets
-
Max. continuous voltage AC
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of poles
-
Number of socket outlets swiss standard type 23
-
Spiralized cable
-
Voltage protection level
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Voltage protection level L-N
-
RAL-number (similar)
-
Category type 3
-
With cord switch
-
With interference suppressor filter
-
Mains filter
-
Number of height units
-
Number of height units
-
Number of other socket outlets
-
Number of other socket outlets
-
Number of other socket outlets
-
Number of USB connections
-
Number of USB connections
-
Supply voltage
-
Reaction-to-fire according to EN 13501-6: Class
-
Supply voltage
-
Supply voltage
-
With surge protection module
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Over voltage category
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Switchable
-
Number of miniature circuit breakers (MCB)
-
Number of miniature circuit breakers (MCB)
-
Switchable
-
Number of miniature circuit breakers (MCB)
-
Number of miniature circuit breakers (MCB)
-
Number of miniature circuit breakers (MCB)
-
With remote signalling contact
-
With meter
-
With meter
-
Signalling at the device
-
Control function
-
Control function
-
With display
-
SNMP
-
SNMP
-
With display
-
Evaluation
-
Evaluation
-
With fuse
-
Ampere meter
-
Ampere meter
-
Outer diameter approx.
-
Outer diameter approx.
-
Temperature measurement
-
Temperature measurement
-
With mounting material
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Number of MCBs
-
Number of MCBs
-
Number of MCBs
-
Number of RCCBs
-
Number of CX socket outlets
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
Set of 6 locking caps for British standard outlet + 1 key for LCS³ PDU
Set of 6 locking caps for French/German standard outlet + 1 key for LCS³ PDU
Set of 6 locking caps for C13 standard outlet + 1 key for LCS² PDU
Set of 6 locking caps for C19 standard outlet + 1 key for LCS² PDU
Surge protection replacement module for LCS³ PDU
Node controller for Linkeo Data Center PDU
Intelligent PDU, switched (Base version), Zero-U, 1 phase 16A, 21 C13 outlets + 3 C19 outlets, with cord locking
Intelligent PDU, switched (Node version), Zero-U, 1 phase 16A, 21 C13 outlets + 3 C19 outlets, with cord locking
Intelligent PDU, switched (Base version), Zero-U, 1 phase 32A, 20 C13 outlets + 2 C19 outlets, with cord locking
Intelligent PDU, switched (Node version), Zero-U, 1 phase 32A, 20 C13 outlets + 2 C19 outlets, with cord locking
Intelligent PDU, switched (Base version), Zero-U, 1 phase 32A, 21 C13 outlets + 3 C19 outlets, with cord locking
Intelligent PDU, switched (Node version), Zero-U, 1 phase 32A, 21 C13 outlets + 3 C19 outlets, with cord locking
Intelligent PDU, switched (Base version), Zero-U, 3 phase 16A, 21 C13 outlets + 3 C19 outlets, with cord locking
Intelligent PDU, switched (Node version), Zero-U, 3 phase 16A, 21 C13 outlets + 3 C19 outlets, with cord locking
Intelligent PDU, switched (Base version), Zero-U, 3 phase 16A, 24 C13 outlets + 6 C19 outlets, with cord locking
Intelligent PDU, switched (Node version), Zero-U, 3 phase 16A, 24 C13 outlets + 6 C19 outlets, with cord locking
Intelligent PDU, metered (Base version), 19 inch, 1 phase 16A, 8 C13 outlets with cord locking, C20 inlet
Intelligent PDU, metered (Node version), 19 inch, 1 phase 16A, 8 C13 outlets with cord locking, C20 inlet
Intelligent PDU, metered (Base version), Zero-U, 1 phase 16A, 18 C13 outlets + 4 C19 outlets, with cord locking
Intelligent PDU, metered (Node version), Zero-U, 1 phase 16A, 18 C13 outlets + 4 C19 outlets, with cord locking
Intelligent PDU, metered (Base version), Zero-U, 1 phase 32A, 20 C13 outlets + 4 C19 outlets, with cord locking
Intelligent PDU, metered (Node version), Zero-U, 1 phase 32A, 20 C13 outlets + 4 C19 outlets, with cord locking
Intelligent PDU, metered (Base version), Zero-U, 1 phase 32A, 24 HD C13 outlets + 12 C19 outlets, with cord locking
Intelligent PDU, metered (Node version), Zero-U, 1 phase 32A, 24 HD C13 outlets + 12 C19 outlets, with cord locking