-
Construction type
-
Suitable as side panel
-
Cover model
-
Suitable for roof planking
-
Construction type
-
Suitable as side panel
-
Suitable for roof planking
-
Type of accessory/spare part
-
Inlying hinge
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Version as glazed door
-
Version as glazed door
-
Suitable for enclosure building depth
-
Type of covering
-
Suitable for enclosure building depth
-
Suitable as rear panel
-
Suitable for enclosure building depth
-
Suitable as rear panel
-
Suitable for bottom planking
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Outlying hinge
-
Suitable for bottom planking
-
Transparent
-
Suitable for enclosure building depth
-
Material
-
Version as door for disconnecting switch interlocking
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Housing material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Modular spacing
-
Material
-
Material
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Modular spacing
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Modular spacing
-
Spray can
-
Max. opening angle
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building height
-
Material quality
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Punch shape
-
Punch shape
-
Suitable for sheet-metal screw
-
Hinge adjustable
-
Material quality
-
Screwing system
-
Self adhesive mounting
-
Suitable for enclosure building height
-
Perforated
-
Transparent cover/door
-
Perforated
-
Transparent cover/door
-
With lock
-
With lock
-
Length
-
Length
-
Length
-
Type of electric connection
-
Model
-
Model
-
Surface protection
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Material thickness
-
Model
-
Surface protection
-
Model
-
Model
-
With light sensor
-
Model
-
Model
-
Model
-
Degree of protection (NEMA)
-
Mounting method
-
Mounting method
-
Mounting method
-
With mounting plate
-
With mounting plate
-
Suitable for aeration/de-aeration
-
Suitable for aeration/de-aeration
-
Suitable for cable patch
-
Lamp type
-
Inner depth
-
With de-aeration
-
Volume
-
Thread size (metric)
-
For internal separation form 2a
-
For internal separation form 2a
-
For internal separation form 2b
-
For internal separation form 2b
-
Head form
-
Mounting plate depth-adjustable
-
For internal separation form 3a
-
For internal separation form 3a
-
Suitable for wall built-in
-
For internal separation form 3b
-
For internal separation form 3b
-
Surface finishing
-
Pole fastening
-
Surface finishing
-
For internal separation form 4a
-
Surface finishing
-
DIN-rail
-
For internal separation form 4a
-
Surface finishing
-
For internal separation form 4b
-
For internal separation form 4b
-
With cable entry
-
With cable entry
-
Number of doors
-
Extension possible
-
With glazed door
-
Number of height units
-
With ventilation door
-
With rear door
-
With rear door
-
Number of locks
-
Suitable for metrical mounting
-
Suitable for outdoor set-up
-
Pitched roof
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
With socket outlet
-
Label space/information surface
Structural uprights (4) XL³ 4000 - fit onto roof base - Height 2200 mm
Rear and side panels XL³ 4000/6300 - height 2200 mm - width 725 mm
Reversible curved glass door XL³ 4000 - width 725 mm - Height 2200 mm
Reversible curved glass door XL³ 4000 - width 975 mm - Height 2200 mm
Reversible flat metal door XL³ 4000 - width 475 mm - Height 2200 mm
Metal faceplate XL³ 800/4000 - for modular devices - captive screws - 24 mod
Metal faceplate XL³ 800/4000 - for Vistop 160 - captive screws - 24 mod
Metal door for XL3 S 160 cabinets 2 rows of 24 modules
Metal door for XL3 S 160 cabinets 3 rows of 24 modules
Metal door for XL3 S 160 cabinets 4 rows of 24 modules
Metal door for XL3 S 160 cabinets 5 rows of 24 modules
Metal door for XL3 S 160 cabinets 6 rows of 24 modules
Metal door for XL3 S 160 cabinets - surface and flush mounting 7 rows of 24 modules
Metal door for XL3 S 160 cabinets 8 rows of 24 modules
Metal door for XL3 S 160 cabinets 4 rows of 36 modules
Metal door for XL3 S 160 cabinets 5 rows of 36 modules
Metal door for XL3 S 160 cabinets 6 rows of 36 modules
Metal door for XL3 S 160 cabinets 7 rows of 36 modules
Metal door for XL3 S 160 cabinets 8 rows of 36 modules
Metal door for XL3 S 630 enclosures usable faceplate height 750 mm width 16 modules
Metal door for XL3 S 630 enclosures usable faceplate height 750 mm width 24 modules
Metal door for XL3 S 630 enclosures usable faceplate height 750 mm width 36 modules
Metal door for XL3 S 630 enclosures usable faceplate height 900 mm width 16 modules
Metal door for XL3 S 630 enclosures usable faceplate height 900 mm width 24 modules