Hole saw diam 80
Ceiling rose with plug-in connection - 4 pin red - fire resistant UL94 Vo
Ceiling rose with plug-in connection - 4 pin white - fire resistant UL94 Vo
Junction flush mounting box EcoBatibox - 1 gang depth 40 mm - dry partitions
Flush mounting box Batibox - 1 gang - depth 58 mm - concrete
Flush mounting box Batibox - 1 gang for 1 Mosaic module - masonry
Flush mounting box Batibox - depth 50 mm - 142 x 142 mm - multi-material
Flush mounting box Batibox - depth 50 mm - 213 x 142 mm - multi-material
Flush mounting box Batibox - depth 50 mm - 2 x 10 modules - multi-material
Flush mounting box Batibox - square 1 gang depth 40 mm - masonry
Flush mounting box Batibox - 3 modules Mosaic/Vela - depth 40 mm - masonry
Flush mounting box Batibox - square 1 gang depth 50 mm - masonry
Flush mounting box Batibox - for shaver socket depth 50 mm - masonry
Multimedia box Batibox - max. capacity 1 x 5 modules - dim. 142 x 142 mm
Multimedia box Batibox - max. capacity 2 x 5 modules - dim. 285 x 142 mm
Flush mounting box Batibox - 1 gang for 20/32 A sockets depth 50 mm - masonry
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey/red RAL 7035/3000
Flush mounting boxes
Moulded flush mountbox
Coupler for box 5.3E
living: flush-mounting box for 6 modules
Flush mounting box - universal - for masonry - 1 gang