HRC blade type cartridge fuse - type aM - size 1 - 200 A - with striker
HRC blade type cartridge fuse - type aM - size 1 - 250 A - with striker
HRC blade type cartridge fuse - type gG - size 1 - 125 A - with indicator
HRC blade type cartridge fuse - type gG - size 1 - 160 A - with indicator
HRC blade type cartridge fuse - type gG - size 1 - 200 A - with indicator
HRC blade type cartridge fuse - type gG - size 1 - 250 A - with indicator
HRC blade type cartridge fuse - type aM - size 2 - 200 A - with striker
HRC blade type cartridge fuse - type aM - size 2 - 250 A - with striker
HRC blade type cartridge fuse - type aM - size 2 - 315 A - with striker
HRC blade type cartridge fuse - type aM - size 2 - 400 A - with striker
HRC blade type cartridge fuse - type gG - size 2 - 200 A - with indicator
HRC blade type cartridge fuse - type gG - size 2 - 250 A - with indicator
HRC blade type cartridge fuse - type gG - size 2 - 315 A - with indicator
HRC blade type cartridge fuse - type gG - size 2 - 400 A - with indicator
Nut with CBL screw 6x10 for fixing equipment on C profile rail
Metal rebate lock - 11 mm male triangle - metal
Metal rebate lock - double bar - metal
Locking latch - for Atlantic one door cabinet
Blow-out indicator - for fuse carriers 250 V~
Document holder - flexible transparent plastic - self adhesive - 320x220 mm
Metal document holder (for plans)-Internal dimensions:W. 425 x H. 275 x D. 50 mm
Roof ventilator - with motor - 600 m mᄈ/h - IP23 - IK08 - RAL 7035
Air circulation kit - 160 mᄈ/h - for heat regulation
Metal louvre - IP32 - IK10 - 138x138 mm - RAL 7035