Door contact - for cabinets - 6 A - 250 V
Open document holders - self adhesive - 310x200x18 mm - RAL 7035
Open document holders - self adhesive - 230x130x18 mm - RAL 7035
Wall mounting lugs (4) - for Atlantic cabinets - zamak - max. load 300 kg
Wall mounting lugs (4) - for Atlantic cabinets - steel - max. load 300 kg
Wall mounting brackets (4) - for Atlantic stainless steel enclosure 304L - 300 kg
Wall mounting lugs (4) - for Marina cabinets height 300 - max. load 100 kg
Wall mounting lugs (4) - for Marina cabinets height 400/1200 - max. load 150 kg
Stand - for fixing Marina cabinets height 400-800 on floor
Anti-tipping crosspieces - for Marina cabinets on stands
Pole mounting kit - for Atlantic/Stainless Steel/Marina box 300 mm wide
Pole mounting kit - for Atlantic/Stainless Steel/Marina box 400 mm wide
Pole mounting kit - for Atlantic/Stainless Steel/Marina box 500 mm wide
Pole mounting kit - for Atlantic/Stainless Steel/Marina enclosure 600 width
Cutting rail C-profile - L. 2 m
Supports (2) - for 45° rail slope - with 4 M6 screws, nuts, washers
Stand - for fixing Marina cabinets height 1000-1200 on floor
Screws - CBL Z 5.5 x 16 - self-tapping screw
Screws - CBL Z 5.5 x 19 - self-drilling tapping screw
Room thermostat - for enclosure heating - 12 to 250 V~
Touch-up brush - RAL 7035
Nut with CBL screw 6x10 for fixing equipment on C profile rail
Document holder - flexible transparent plastic - self adhesive - 320x220 mm
Air circulation kit - 160 mᄈ/h - for heat regulation