-
Number of fibres
-
Number of fibres
-
Number of fibres
-
Number of fibres
-
Number of fibres
-
Type of tube
-
Number of fibres per tube
-
Number of fibres per tube
-
Number of fibres per tube
-
Number of fibres per tube
-
Number of fibres per tube
-
Fibre type
-
Fibre type
-
Category
-
Category
-
Category
-
With rodent protection
-
With rodent protection
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
UV resistant
-
Material outer sheath
-
Material outer sheath
-
Specification material outer sheath
-
Specification material outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
With strain relief
-
Longitudinal water blocking cable
-
Longitudinal water blocking cable
-
With strain relief
-
Radial water blocking cable
-
Cable metal free
-
Cable metal free
-
Cable geometry
-
Flame retardant according to IEC 60332-1-2
-
Flame retardant according to IEC 60332-1-2
-
Flame retardant according to IEC 60332-3-21 (Cat A F/R)
-
Flame retardant according to IEC 60332-3-22 (Cat A)
-
Flame retardant according to IEC 60332-3-23 (Cat B)
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Flame retardant according to IEC 60332-3-25 (Cat D)
-
Halogen free according to EN IEC 60754-1
-
Halogen free according to EN IEC 60754-1
-
Halogen free according to EN IEC 60754-3
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Circuit integrity according to IEC 60331-23
-
Circuit integrity according to IEC 60331-25
-
Circuit integrity according to EN 50200
-
Oil resistant according to EN IEC 60811-404
-
Resistant to chemicals
-
Low smoke according to EN IEC 61034-2
-
Low smoke according to EN IEC 61034-2
-
Halogen free according to EN IEC 60754-2
-
Outer diameter approx.
-
Halogen free according to EN IEC 60754-2
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Max. tensile strength during installation
-
Suitable for underground installation
-
Blow in
-
Weight
-
Weight
-
Weight
-
Fibre optic cable colour coding according to S-12 Skanova standard
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
RAL-number
-
RAL-number
Fibre optic cable OS2 loose tube 24 cores indoor/outdoor LSZH Euroclass Cca
Fiber Optic Cable OM4 Loose Tube 24 Cores Indoor/Outdoor LSZH Euroclass Cca
Fibre optic cable OS2 loose tube 4 cores indoor/outdoor LSZH Euroclass Dca s2 d2 a1
Fibre optic cable OS2 loose tube 8 cores indoor/outdoor LSZH Euroclass Dca s2 d2 a1
Fibre optic cable OS2 Loose Tube 4 Cores Outdoor Corrugated Steel Tape
Fibre optic cable OS2 Loose Tube 8 Cores Outdoor Corrugated Steel Tape
Fibre optic cable OS2 Loose Tube 24 Cores Outdoor Corrugated Steel Tape
Fibre optic cable OM3 loose tube 4 cores indoor/outdoor LSZH Euroclass Dca s2 d2 a1
Fibre optic cable OM3 loose tube 8 cores indoor/outdoor LSZH Euroclass Dca s2 d2 a1
Fibre optic cable OM3 loose tube 12 cores indoor/outdoor LSZH Euroclass Dca s2 d2 a1
Fibre optic cable OM3 Loose Tube 8 Cores Outdoor Corrugated Steel Tape
Fibre optic cable OM3 Loose Tube 12 Cores Outdoor Corrugated Steel Tape
Fibre optic cable OM3 Loose Tube 24 Cores Outdoor Corrugated Steel Tape
Fibre optic cable OM4 loose tube 4 cores indoor/outdoor LSZH Euroclass Dca s2 d2 a1
Fibre optic cable OM4 loose tube 8 cores indoor/outdoor LSZH Euroclass Dca s2 d2 a1
Fibre optic cable OM4 loose tube 12 cores indoor/outdoor LSZH Euroclass Dca s2 d2 a1
Fibre optic cable OM4 Loose Tube 4 Cores Outdoor Corrugated Steel Tape
Fibre optic cable OM4 Loose Tube 8 Cores Outdoor Corrugated Steel Tape
Fibre optic cable OM4 Loose Tube 12 Cores Outdoor Corrugated Steel Tape
Fibre optic cable OS2 loose tube 6 cores indoor/outdoor LSZH Euroclass Dca s2 d2 a1
Fibre optic cable OS2 loose tube 12 cores indoor/outdoor LSZH Euroclass Dca s2 d2 a1
Fibre optic cable OS2 Loose Tube 12 Cores Outdoor Corrugated Steel Tape
Fibre optic cable OS2 Loose Tube 6 Cores Outdoor Corrugated Steel Tape
Fibre optic cable OS2 loose tube 24 cores indoor/outdoor LSZH Euroclass Dca s2 d2 a1