Smart Bluetooth configuration gateway for multi-application configuration tool
KNX line coupler din
KNX power suplly din 640mA
KNX power suplly din 320mA
KNX DALI gateway din 64 ballasts
KNX controller dimming 1-10v din 10 outputs
KNX router IP din
Connected lighting micromodule with dimmer option 150w led
Universal dimmer without neutral 2wires 125w Arteor white
PIR high density 360° lighting sensor Ø8m - IP42 - ceiling mounting
Dual tech PIR + US 360° lighting sensor Ø8m - IP20 - ceiling mounting
PIR 360° lighting sensor Ø8m - IP41 - ceiling mounting
PIR 360° lighting sensor 2x12m - IP41 - ceiling mounting
PIR 270° lighting sensor 18m - IP55 - surface wall or ceiling mounting
PIR 360° motion sensor 8m - IP20 - false ceiling mounting
PIR 140° motion sensor - IP42 - surface wall mounting motion
PIR 360° motion sensor Ø8m - IP55 - surface wall or ceiling mounting
PIR 360° motion sensor Ø8m - IP20 - surface ceiling mounting
KNX DUAL TECH PRESENCE SENSOR - CEILING MOUNTED - 360° - IP20
KNX PIR 360° PRESENCE SENSOR 2x12m - CEILING MOUNTED - IP41
KNX PIR 270° LIGHTING SENSORS 18m - IP 55 - surface wall or ceiling mounting
KNX PIR HD PRESENCE SENSOR - CEILING MOUNTED - 360° - IP20
KNX presence sensor - pir 180° - Mosaic - white
PIR IP65 batten-mounting Lighting Management sensor for 1 circuit - 360°