Easy Connect Modular measuring Mutifunction 4DIN Module
Easy Connect Modular measuring Mutifunction 96x96
EMS CX3 measure module for 1 mono-phase electrical lines up to 63A with Rogowski current transformers.
EMS CX3 measure module for 1 three-phase electrical lines up to 63A with Rogowski current transformers.
EMS CX3 Three-phase measuring module for 5A current transformers.
Open Rogowski coil 630A
Open Rogowski coil 1600A
Open Rogowski coil 3200A
Open Rogowski coil 6300A
Modular EMDX³ central data center LCD display with RS485 output and pulse - 4 modules
EMDX³ Premium network analyser for up to 4 optional units - door or faceplate mounting
Multifunctional measuring system EMDX³ RS485 output and implusion access - door or front panel mounting - 96x96
Ammeter analogue Lexic - connected using a 5 A CT - fixing on rail
Ammeter analogue Lexic - direct connection - fixing on rail
Ammeter - round barrel Ø56 mm - for fixing on door
Ammeter - square barrel 68x68 mm - for fixing on door
Modular digital ammeter or voltmeter - 0A to 8000A and 0V to 500V - 230V~ - 50Hz to 60Hz - 4 units
Voltmeter - round barrel Ø56 mm - for fixing on door
Voltmeter - square barrel 68x68 mm - for fixing on door
Digital frequency meter Lexic - 40-80 Hz display - 4 modules - fixing on rail
Multifunction measuring unit EMDX³ - rail mounting - 4 modules
Multifunction measuring unit EMDX³ Access - door/solid faceplate mounting
EMS CX3 measure module for 3 mono-phase electrical lines up to 63A with Rogowski current transformers.
EMS CX3 measure module for 1 three-phase electrical line up to 125A with Rogowski current transformers