Wire guide XL³ 400 - horizontal wiring - fits directly onto functionnal uprights
Additional isolating support for XL³ -- 1 or 2 bars/pole - up to 1600 A
Isolating support for XL³ - 1 or 4 bars/pole - up to 4000 A
Additional isolating support for XL³ - 1 or 4 bars/pole - up to 4000 A
Isolating support for xl³ - 1 bar per pole - up to 400 A - Flat position
Isolating support for XL³ - 1 bar/pole - up to 400 A - Vertical busbars at back
Isolating support for XL³ - 1 bar/pole - up to 800 A
Isolating support for XL³ - 1 bar/pole - up to 1000 A
Isolating support for XL³ - 1 or 2 bars/pole - up to 1600 A
Screw Terminal block - 1 x 6 to 25mm² - 4 x1.5 to 16mm² - length 45 mm
Screw Terminal block - 1 x 6 to 25mm² - 8 x 1.5 to 16mm² - length 73 mm
Screw Terminal block - 1 x 6 to 25mm² - 14 x 1.5 to 16mm² - length 122 mm
Screw Terminal block - 1 x 6 to 25mm² - 19 x 1.5 to 16mm² - length 157 mm
Screw Terminal block - 1 x 6 to 25mm² - 24 x 1.5 to 16mm² - length 192 mm
IP2X Terminal block - neutral (blue) - 1 x 10 to 35mm² - 5 x 6 to 25mm² - length 62 mm
IP2X Terminal block - Phase (black) - 1 x 10 to 35mm² - 5 x 6 to 25mm² - length 62 mm
IP2X Terminal block - earth (green) - 4 x 1.5 to 16mm² - length 47 mm
IP2X Terminal block - earth (green) - 8 x 1.5 to 16mm² - length 75 mm
IP2X Terminal block - earth (green) - 1 x 6 to 25mm² - 16 x 1.5 to 16mm² -length 141 mm
IP2X Terminal block - earth (green) - 1 x 6 to 25mm² - 21 x 1.5 to 16mm² -length 176 mm
IP2X Terminal block - earth (green) - 2 x 6 to 25mm² - 33 x 1.5 to 16mm² -length 276 mm
IP2X Terminal block - neutral (blue) - 4 x 1.5 to 16mm² - length 47 mm
IP2X Terminal block - neutral (blue) - 8 x 1.5 to 16mm² - length 75 mm
IP2X Terminal block - neutral (blue) - 1 x 6 to 25mm² - 16 x 1.5 to 16mm² length 141 mm