-
Bus system KNX
-
Nominal end value of the scale
-
Voltage type (supply voltage)
-
Bus system KNX-RF (Radio Frequent)
-
Measuring range
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Measuring range
-
Measuring range
-
Measuring range
-
Measuring range
-
Rated primary current
-
Bus system radio frequent
-
Transformer connection
-
Display
-
Bus system LON
-
Bus system Powernet
-
Power loss
-
Power loss
-
Power loss
-
Other bus systems
-
Blind power meter
-
Radio frequent bidirectional
-
With rotational speed meter
-
Model
-
Model
-
Model
-
Model
-
Model
-
Frequency meter
-
Mounting method
-
Width in number of modular spacings
-
Calibrated
-
Number of analogue inputs
-
Mounting method
-
Pulse counter
-
Accuracy class
-
With shock protection
-
Accuracy class
-
Accuracy class
-
Pulse counter
-
Number of analogue outputs
-
Number of digital inputs
-
Accuracy class
-
Reactive power
-
Voltmeter
-
Number of digital outputs
-
S0 impulse interface
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Tariff switch
-
Effective power measurement device
-
Snap mounting
-
Max. needle deflection
-
Supporting protocol for MODBUS
-
Measurement system
-
Secondary connection
-
Stay-set indicator
-
Number of primary inputs
-
Scales lighting
-
Scales lighting
-
Modular version
-
Modular version
-
Accuracy class active energy according to IEC 62053-22
-
Accuracy class reactive energy according to IEC 62053-23
-
Sampling frequency
-
Number of voltage measurement inputs
-
Number of current measurement inputs
-
Supply voltage AC 50 Hz
-
Supply voltage AC 60 Hz
-
Measuring range for frequency
-
Remote display
-
Display resolution (horizontal)
-
Display resolution (vertical)
-
Degree of protection (IP), front side
-
Ampere meter
-
Number of Ethernet-connections
-
Supporting protocol for IEC 61850 Ethernet
-
Supporting protocol for OPC UA PubSub
-
Supporting protocol for PROFIBUS
-
Supporting protocol for PROFINET IO
-
Supporting protocol for other bus systems
-
With audit logging (audit log)
-
With firmware signature
-
With logging of security events (security event log)
-
With Role Based Access Control (RBAC)
-
Web server with HTTPS transfer protocol
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
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Battery ou Accumulator (Pack1)
Easy Connect Modular measuring Mutifunction 4DIN Module
Easy Connect Modular measuring Mutifunction 96x96
EMS CX3 measure module for 1 mono-phase electrical lines up to 63A with Rogowski current transformers.
EMS CX3 measure module for 1 three-phase electrical lines up to 63A with Rogowski current transformers.
EMS CX3 Three-phase measuring module for 5A current transformers.
Ammeter analogue Lexic - connected using a 5 A CT - fixing on rail
Ammeter analogue Lexic - direct connection - fixing on rail
Ammeter - round barrel Ø56 mm - for fixing on door
Ammeter - square barrel 68x68 mm - for fixing on door
Digital frequency meter Lexic - 40-80 Hz display - 4 modules - fixing on rail
Multifunction measuring unit EMDX³ - rail mounting - 4 modules
Multifunction measuring unit EMDX³ Access - door/solid faceplate mounting
Voltmeter - round barrel Ø56 mm - for fixing on door
Voltmeter - square barrel 68x68 mm - for fixing on door
Modular digital ammeter or voltmeter - 0A to 8000A and 0V to 500V - 230V~ - 50Hz to 60Hz - 4 units
Open Rogowski coil 630A
Open Rogowski coil 1600A
Open Rogowski coil 3200A
Open Rogowski coil 6300A
Multifunctional measuring system EMDX³ RS485 output and implusion access - door or front panel mounting - 96x96
Modular EMDX³ central data center LCD display with RS485 output and pulse - 4 modules
EMDX³ Premium network analyser for up to 4 optional units - door or faceplate mounting
EMS CX3 measure module for 3 mono-phase electrical lines up to 63A with Rogowski current transformers.
EMS CX3 measure module for 1 three-phase electrical line up to 125A with Rogowski current transformers