-
Version as main switch
-
Version as maintenance-/service switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as emergency stop installation
-
Version as reversing switch
-
Number of switches
-
Number of switches
-
Rated operating voltage
-
Rated operating voltage
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Max. rated operation voltage Ue AC
-
Max. rated operation voltage Ue AC
-
Type of electrical connection of main circuit
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Number of auxiliary contacts as change-over contact
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Degree of protection (NEMA)
-
Rated permanent current at AC-23, 400 V
-
Rated permanent current at AC-23, 400 V
-
Rated permanent current at AC-23, 400 V
-
Rated permanent current at AC-23, 400 V
-
Rated permanent current at AC-23, 400 V
-
Rated permanent current at AC-23, 400 V
-
Rated permanent current at AC-23, 400 V
-
Rated permanent current at AC-23, 400 V
-
Rated permanent current at AC-23, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Type of control element
-
Type of control element
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Switching power at 400 V
-
Switching power at 400 V
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Switching power at 400 V
-
Rated short-time withstand current lcw
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Colour control element
-
Interlockable
-
Interlockable
-
Degree of protection (IP), front side
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
Electric supplying direction
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
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Battery ou Accumulator (Pack2)
-
Element Composition (Pack2)
-
IEC code (Pack2)
Isolating switch - 2P 400 V~ - 100 A - red handle
Isolating switch - 3P 400 V~ - 100 A - red handle
Isolating switch - 4P 400 V~ - 100 A - red handle
Isolating switch - 2P with indicator 250 V~ - 20 A
Isolating switch - 2P with indicator 250 V~ - 32 A
Isolating switch - 2P with indicator 250 V~ - 40 A
Remote trip head isolating switch DX-IS - visible load break - 3P 400 V~ - 40 A
Remote trip head isolating switch DX-IS - visible load break - 3P 400 V~ - 63 A
Remote trip head isolating switch DX-IS - visible load break - 3P 400 V~ - 100 A
Remote trip head isolating switch DX-IS - visible load break - 3P 400 V~ - 125 A
Remote trip head isolating switch DX3-IS 4 pole 125A
Isolating switch - 1P - 250 V~ - 16 A
Isolating switch - 1P - 250 V~ - 20 A
Isolating switch DX3-IS 1 pole 32A
Isolating switch DX3-IS with indicator 1 pole 20A
Isolating switch DX3-IS with indicator 1 pole 32A
Isolating switch DX3-IS 1 pole 40A
Isolating switch DX3-IS 1 pole 63A
Isolating switch DX3-IS 1 pole 100A
Isolating switch DX3-IS 2 pole 16A
Isolating switch DX3-IS 2 pole 20A
Isolating switch DX3-IS 2 pole 32A
Isolating switch DX3-IS 2 pole 40A
Isolating switch DX3-IS 2 pole 63A