-
IEC-amperage
-
IEC-amperage
-
Construction type
-
IEC-amperage
-
Material
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Clock hour position
-
Identification colour
-
Insert direction
-
Insert direction
-
Identification colour
-
Connection system
-
Phase inverter
-
Cable entry
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Degree of protection (IP)
-
RAL-number
-
RAL-number
Panel mounting socket inclined outlet Hypra-IP 44 -200/250 V~ -16 A -2P+E -metal
Panel mounting socket inclined outlet Hypra - IP44 -380/415V~ -16 A -3P+E -metal
Panel mounting socket inclined outlet Hypra - IP44 -380/415V -16A -3P+N+E -metal
Panel mounting socket inclined outlet Hypra - IP44 -200/250V~ -32A - 2P+E -metal
Panel mounting socket inclined outlet Hypra-IP44 -380/415V~ - 32A - 3P+E - metal
Panel mounting socket inclined outlet Hypra-IP44 -380/415V~ - 32A -3P+N+E -metal
Panel mounting socket inclined outlet Hypra - IP44 -380/415 V~ -63A -3P+E -metal
Panel mounting socket inclined outlet Hypra -IP44 -380/415V~ -63A -3P+N+E -metal
Panel appliance inlet Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - metal
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 16 A - 3P+E - metal
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 16 A - 3P+N+E - metal
Panel appliance inlet Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - metal
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 32 A - 3P+E - metal
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 32 A - 3P+N+E - metal
Angled plug Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - metal
Angled plug Hypra - IP 44 - 380/415 V~ - 16 A - 3P+E - metal
Angled plug Hypra - IP 44 - 380/415 V~ - 16 A - 3P+N+E - metal
Straight plug Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - metal
Straight plug Hypra - IP 44 - 380/415 V~ - 16 A - 3P+E - metal
Straight plug Hypra - IP 44 - 380/415 V~ - 16 A - 3P+N+E - metal
Mobile socket Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - metal
Angled plug Hypra - IP 44 - 380/415 V~ - 32 A - 3P+E - metal
Angled plug Hypra - IP 44 - 380/415 V~ - 32 A -3P+N+E - metal
Straight plug Hypra - IP 44 - 380/415 V~ - 32 A - 3P+E - metal