-
IEC-amperage
-
IEC-amperage
-
IEC-amperage
-
Material
-
Material
-
Material
-
Voltage according to EN 60309-2
-
Clock hour position
-
Clock hour position
-
Identification colour
-
Insert direction
-
Insert direction
-
Connection system
-
Phase inverter
-
Cable entry
-
Cable entry
-
Cable entry
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
RAL-number
Mobile socket P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 2P+E
Mobile socket P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+E
Mobile socket P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+N+E
Mobile socket Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
Mobile socket Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - rubber
Mobile socket Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - plastic
Mobile socket Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - rubber
Mobile socket Hypra - IP 66/67-55 - 200/250 V~ - 32 A - 2P+E
Mobile socket Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - plastic
Mobile socket P17 - IP44 - 200/250 V~ - 16 A - 2P+E
Mobile socket P17 - IP66/67 - 200/250 V~ - 16 A - 2P+E
Mobile socket P17 - IP44 - 200/250 V~ - 16 A - 3P+E
Mobile socket P17 - IP66/67 - 200/250 V~ - 16 A - 3P+E
Mobile socket P17 - IP44 - 200/250 V~ - 16 A - 3P+N+E
Mobile socket P17 - IP66/67 - 200/250 V~ - 16 A - 3P+N+E
Mobile socket P17 - IP44 - 200/250 V~ - 32 A - 2P+E
Mobile socket P17 - IP44 - 200/250 V~ - 32 A - 3P+E
Mobile socket P17 - IP44 - 200/250 V~ - 32 A - 3P+N+E
Mobile socket P17 - IP66/67 - 200/250 V~ - 32 A - 2P+E
Mobile socket P17 - IP66/67 - 200/250 V~ - 32 A - 3P+E
Mobile socket P17 - IP66/67 - 200/250 V~ - 32 A - 3P+N+E
Straight plug P17 - IP44 - 200/250 V~ - 32 A - 3P+E
Straight plug P17 - IP44 - 200/250 V~ - 32 A - 3P+N+E
Straight plug P17 - IP44 - 200/250 V~ - 16 A - 2P+E