-
IEC-amperage
-
IEC-amperage
-
Construction type
-
IEC-amperage
-
Construction type
-
IEC-amperage
-
Material
-
Material
-
Material
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Clock hour position
-
Clock hour position
-
Insert direction
-
Identification colour
-
Identification colour
-
Insert direction
-
Identification colour
-
Connection system
-
Phase inverter
-
Cable entry
-
Cable entry
-
Cable entry
-
Military model
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
Surface appliance inlet Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
Surface appliance inlet Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
Surface appliance inlet Hypra - IP 66/67-55 - 380/415 V~ - 16A - 3P+N+E -plastic
Panel appliance inlet Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - metal
Panel appliance inlet Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - plastic
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 16 A - 3P+E - metal
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 16 A - 3P+E - plastic
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 16 A - 3P+N+E - metal
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 16 A - 3P+N+E - plastic
Panel appliance inlet Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - metal
Surface appliance inlet Hypra - IP 66/67-55 - 200/250 V~ - 32 A - 2P+E
Panel appliance inlet Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - plastic
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 32 A - 3P+E - metal
Surface appliance inlet Hypra - IP 66/67-55 - 380/415 V~ - 32 A - 3P+E
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 32 A - 3P+E - plastic
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 32 A - 3P+N+E - metal
Surface appliance inlet Hypra - IP 66/67-55 - 380/415 V~ - 32 A - 3P+N+E
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 32 A - 3P+N+E - plastic
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - plastic
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - plastic
Appliance inlet P17 - IP 44 - 20/25 V~ - 16 A - 2P
Appliance inlet P17 - IP 44 - 20/25 V~ - 32 A - 2P
Appliance inlet P17 - IP 66/67 - 200/250 V~ - 16 A - 2P+E
Appliance inlet P17 - IP 66/67 - 200/250 V~ - 32 A - 2P+E