-
IEC-amperage
-
IEC-amperage
-
IEC-amperage
-
Construction type
-
Construction type
-
Amperage according to UL/CSA (for UL-version)
-
Amperage according to UL/CSA (for UL-version)
-
Material
-
Material
-
Material
-
Housing material
-
Housing material
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Clock hour position
-
Clock hour position
-
Identification colour
-
Insert direction
-
Insert direction
-
Connection system
-
Phase inverter
-
Switch
-
With earth leakage switch
-
Cable entry
-
Cable entry
-
Empty locations on mounting rail
-
Cable entry
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
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
Panel mounting socket Prisinter Hypra -IP 44/55 - 200/250V~ -16 A - 2P+E - metal
Panel mounting socket Prisinter Hypra -IP 44/55 -200/250V~ -16 A - 2P+E -plastic
Panel mounting socket Prisinter Hypra - IP 44 -200/250 V~ -32 A - 2P+E - plastic
Mobile socket P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 2P+E
Mobile socket P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+E
Mobile socket P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+N+E
Panel mounting socket Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 200/250V~ - 16 A - 2P+E
Panel mounting socket fixing centre Hypra - IP 44 -200/250V~ -16A -2P+E -plastic
Panel mounting socket inclined outlet Hypra- IP 44 -200/250V~ - 16A -2P+E -plast
Panel mounting socket inclined outlet Hypra-IP 44 -200/250 V~ -16 A -2P+E -metal
Panel mounting socket fixing centre Hypra - IP44 -200/250V~ - 32A -2P+E -plastic
Panel mounting socket inclined outlet Hypra - IP44 -200/250V~ -32A - 2P+E -metal
Panel mounting socket fixing centre Hypra - IP 66/67 - 200/250 V~ - 32 A -2P+E
Panel mounting socket P17 - IP44 - straight outlet - 200/250 V~ - 16 A - 2P+E
Panel mounting socket P17 - IP 54 - IK09 - 250 V~ - 2P+E - blue
Panel mounting socket P17 - IP 54 - IK09 - 250 V~ - 2P+E shutters - blue
Panel mounting socket P17 - IP44 - straight outlet - 200/250 V~ - 32 A - 2P+E
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+E - plastic
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+N+E - plastic
Panel mounting socket P17 - inclined outlet - IP44 - 200/250 V~ - 16 A - 2P+E
Panel mounting socket P17 - inclined outlet - IP44 - 200/250 V~ - 16 A - 3P+E
Panel mounting socket P17 - inclined outlet - IP44 - 200/250 V~ - 16 A - 3P+N+E
Panel mounting socket P17 - inclined outlet - IP44 - 200/250 V~ - 32 A - 2P+E