Shielding bar Viking 3 - screw/spring - L. 1 m - 10x3 mm
Screening continuity bracket - screw - 1 entry/1 outlet - pitch 5,6,8,10
Cable glands metal - IP68 - PG 36 - clamping capacity 22-34.5 mm
Cable glands metal - IP68 - PG 16 - clamping capacity 8-15 mm
Cable glands metal - IP68 - PG 13.5 - clamping capacity 7-13 mm
Cable glands metal - IP68 - PG 29 - clamping capacity 16-26 mm
Cable glands metal - IP68 - PG 21 - clamping capacity 11-19 mm
Cable glands metal - IP68 - PG 11 - clamping capacity 6-11.5 mm
Cable glands metal - IP68 - PG 9 - clamping capacity 4-9.5 mm
Cable glands metal - IP68 - PG 7 - clamping capacity 3-6.5 mm
Cable glands metal - IP68 - PG 48 DIN - clamping capacity 35-48 mm
Cable glands metal - IP68 - PG 42 - clamping capacity 27-40 mm
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 12
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 15
Bridging combs Viking 3 - 3 levels- screw - 12 blocks / pitch 5 - brown
Bridging combs Viking 3 - 3 levels- screw - 12 blocks / pitch 5 - blue
Bridging combs Viking 3 - spring connection blocks - 2 blocks / pitch 10 - blue
Bridging combs Viking 3 - spring connection blocks - 2 blocks / pitch 12 - blue
Shunt Viking 3 - for power terminal blocks pitch 36 And 42
Marker label sheet Viking 3 - blank marker - for blocks pitch 5 mm
Marker label sheet Viking 3 - blank marker - for blocks pitch 6 mm
Marker label sheet Viking 3 - blank marker - for blocks pitch 8 mm
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 1 to 10