SPD - T2 - Imax 20 kA/pole - 1P
SPD - T2 - Imax 20 kA/pole - 1P+N - neutral on left hand side
SPD - T2 - Imax 20 kA/pole - 3P+N - neutral on left hand side
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 1P
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 3P
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 4P
SPD - T2 - Imax 40 kA/pole - 1P
SPD - T2 - Imax 40 kA/pole - 3P
SPD - T2 - Imax 40 kA/pole - 1P+N - neutral on left-hand side
SPD - T2 - Imax 40 kA/pole - 3P+N - neutral on left-hand side
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 1P
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 3P
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N left
SPD - high risk level installation. - T1+T2 - limp 35 kA/pole - 440 V~(IT) -plug-in -1P
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P
Surge arrester-BPA T2 20KA 3 poles+N Neutral on the right +SD
Surge arrester-BPA T2 40KA 1 pole+N Neutral on the right +SD
Surge arrester-BPA T2 40KA 3 poles+N Neutral on the right +SD
T1+T2 12.5KA 2 poles surge arrester
Surge arrester T1+T2 12.5KA 3 poles+N Neutral on the right +SD
Surge arrester 8KA T1+T2 cassette 8KA
Surge protective device - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 2P
Surge protective device - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 4P