Flag mounting accessory URA ONE - white
Flag mounting accessory URA ONE - aluminium
Slim flush mounting frame URA ONE - for false ceiling/dry partition - white
Logiciel de supervision pour BAES ADR Legrand
Standard LED emergency luminaire Twinspot - non autotest - 2 x 1250 lm - 1h
Emergency lighting luminaire URA ONE Non Permanent 100lm 1h Autotest IP42 IK07
Emergency lighting luminaire URA ONE Non Permanent 200lm 1h Autotest IP42 IK07
Emergency lighting luminaire URA ONE Permanent 500lm 1h Standard IP42 IK07
220V to 240V power supply for SATI AutoDiag monitoring system and SATI Addressable control system
Control interface for autotest/adressable luminaires LVS2 230 V~
3.5" touch screen controller LVS2
Repeater LVS2 230 VA - 50/60 Hz - class II
Emergency luminaire B65 - standard maintained / non maintained - 100 lm - 1h - LED
Emergency luminaire B65 - standard maintained / non maintained - 200 lm - 1h - LED
Emergency luminaire B65 - standard maintained / non maintained - 350 lm - 1h - LED
Emergency luminaire B65 - standard maintained / non maintained - 100 lm - 3h - LED
Standard luminaires U34 LED - 1h duration with opal diffuser - 250 lm
Standard luminaires U34 LED - 1h duration with opal diffuser - 450 lm
Standard luminaires U34 LED - 3h duration with opal diffuser - 200 lm
Emergency luminaire B65 - autotest/address maint./non maint. - 100 lm - 1h - LED
Emergency luminaire B65 - autotest/address maint./non maint. - 200 lm - 1h - LED
Emergency luminaire B65 - autotest/address maint./non maint. - 350 lm - 1h - LED
Emergency luminaire B65 - autotest/address maint./non maint. - 100 lm - 3h - LED
Autotest/adressable luminaires U34 LED - 1h duration with opal diffuser - 250 lm