DCX-M changeover switche - size 5 - 3P - 1250 A - I-O-II
DCX-M changeover switche - size 6 - 3P - 1600 A - I-O-II
DCX-M changeover switche - size 3 - 3P+N - 400 A - I-O-II
DCX-M changeover switche - size 4 - 3P+N - 630 A - I-O-II
DCX-M changeover switche - size 4 - 3P+N - 800 A - I-O-II
DCX-M changeover switche - size 5 - 3P+N - 1000 A - I-O-II
DCX-M changeover switche - size 5 - 3P+N - 1250 A - I-O-II
DCX-M changeover switche - size 6 - 3P+N - 1600 A - I-O-II
Bell - for industrial and alarm use - IP44 - IK10 - 24 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø150 mm gong
Auxiliary contacts for DCX-M between 40 And 1250 A - 1 NO + 1 NC
Auxiliary contacts for DCX-M between 40 And 1250 A - 2 NO + 2 NC
Auxiliary contacts for DCX-M 1600 A - 1 NO + 1 NC
Auxiliary contacts for DCX-M 1600 A - 2 NO + 2 NC
Base for LED beacons and multi-sound electronic sirens - 40/80 V~/= - IP65
Base for LED beacons and multi-sound electronic sirens - 120/240 V~/= - IP65
Base for LED beacons and multi-sound electronic sirens - 12/24 V~/= - IP65
Multi-sound electronic siren IP65 - IK08 - 64 electronic sounds
Compact size LED beacon to be equipped with base - 600 Candelas - IP65 IK08 - Orange
Compact size LED beacon to be equipped with base - 1100 Candelas - IP65 IK08 - Red
Compact size LED beacon to be equipped with base - 2500 Candelas - IP65 IK08 - Green
Large size LED beacon to be equipped with base - 20 Candelas - IP65 IK08 - Orange
Large size LED beacons - 13 Candelas - Red