PIR 360° motion sensor Ø8m with directional head - IP55 - surface wall or ceiling mounting - white - blister
360° motion sensor - IP41 - 8 m - flush ceiling-mounting - PIR technology - blister
140° motion sensor - IP41 - 8 m - surface-mounting - PIR technology - blister
360° motion sensor - IP55 - 8 m - surface-mounting - PIR technology - blister
PIR movement detector for virtual key-card function Ø20 mm user interface hotel equipment BUS
PIR ceiling-mounting Lighting Management DALI dimming sensor for 1 circuit - 360°
PIR ceiling-mounting Lighting Management ON/OFF presence sensor for 1 circuit - 360°
Microwaves IP40 ceiling-mounting DALI Lighting Management sensor for 1 circuit - 360° - 9.900 GHz
KNX cable bus - 1 pair - 500 m
KNX cable bus - 2 pairs - 500m
Card for badge reader
Additional metal street panel with colour camera for video door entry kit
KNX line coupler din
KNX power suplly din 640mA
KNX power suplly din 320mA
KNX DALI gateway din 64 ballasts
KNX controller dimming 1-10v din 10 outputs
Hotel side server to centralize in-room informations and give dashboard to the hotel staff.
KNX router IP din
UXone flush mounting Hotel Thermostat 230V in black color
UXone surface Hotel Thermostat 230V in black color
Do not disturb and Make up room command in white color
Do not disturb and Make up room command in soft alu color
Do not disturb and Make up room command in magnesium color