Fibre optic 2 single mode SC/APC simplex adapter with shutter black mat Mosaic
Fibre optic 2 single mode SC/APC simplex adapter with shutter alu Mosaic
Contactless switch 200W LED for light antimicrobial Mosaic white
Contactless switch 200W LED for light Mosaic black
Contactless switch for door antimicrobial treatment Mosaic white
Contactless switch for door Mosaic black
Contactless switch 200w led for light Mosaic white
Contactless switch for door antimicrobial treatment monobloc Mosaic white
2x2p+E Mosaic direct clip schuko standard black mat
3x2p+E Mosaic direct clip schuko standard black mat
Single USB socket Mosaic - 5V - 750 mA - 1 module - alu
Double USB socket Mosaic - 5V - 1500 mA - 2 modules - white
Single USB socket Mosaic - 5V - 750 mA - 1 module - white
Double USB socket Mosaic - 5V - 1500 mA - 2 modules - alu
Thin wall support Mosaic - narrow 2 modules - white
25 W mobile power stick for wireless charger
100 W mobile power stick for wireless chargers
Round 15 W wireless charger, 80 mm diameter White
Complete kit: 1 x 15 W wireless charger for furniture
Complete kit: 4 x 15 W wireless chargers for furniture
Charger kit: 4 x 15 W wireless chargers for furniture, connected with Euro 2P plug
10 W wireless charger (IP66, IK8)
Power Delivery 30 W USB Type-C charger White
Mosaic Power 30 W USB Type-C charger