Line taps - capacity per tap 2x10 mm² - w. 19.5 mm - strip of 10 separable
Line taps - capacity per tap 2x16 mm² - w. 21 mm - strip of 10 separable
Line taps - capacity per tap 2x25 mm² - w. 21.5 mm - strip of 10 separable
Line taps - capacity per tap 2x35 mm² - w. 25 mm - strip of 10 separable
Line taps - capacity per tap 2x6 mm² - w. 15 mm - strip of 10 separable
Line tap - non-shear - with feet - capacity per tap 2x16 mm² - hexagonal head
Line tap - non-shear - with feet - capacity per tap 2x25 mm² - hexagonal head
Line tap - non-shear - with feet - capacity per tap 2x50 mm² - hexagonal head
Line tap - non-shear - with feet - capacity per tap 2x75 mm² - hexagonal head
Line tap - non-shear - w/o feet - capacity per tap 2x25 mm² - hexagonal head
Line tap - non-shear - w/o feet - capacity per tap 2x50 mm² - hexagonal head
Equipotential bonding connector - busbar system from Ø 12 to 16 mm
Equipotential bonding connector - busbar system from Ø 18 to 22 mm
Equipotential bonding connector - busbar system from Ø 28 to 32 mm