-
Type of switch
-
Number of switch positions
-
Number of switch positions
-
With zero (off) position
-
With control element
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
With retraction in 0-position
-
Type of control element
-
Device construction
-
Device construction
-
Suitable for front mounting
-
Front shield size
-
Number of poles
-
Number of poles
-
Front shield size
-
Number of poles
-
Number of poles
-
Front shield size
-
Complete device in housing
-
Modular version
-
Suitable for floor mounting
-
Degree of protection (IP), front side
-
Degree of protection (IP), front side
-
Degree of protection (IP)
Cam switch - ammeter - PR 12 - 16 A - 9 contacts - without CT - screw fixing
Cam switch - ammeter - PR 12 - 16 A - 9 contacts - 3 independant CT - screw fixing
Cam switch - changeover switch without off - PR 12 - 3P - 16 A - box 96x120 mm
Cam switch - changeover switch without off - PR 12 - 4P - 16 A - box 96x120 mm
Cam switch - changeover switch without off - PR 17 - 4P - 20 A - box 96x120 mm
Cam switch - changeover switch without off - PR 21 - 4P - 25 A - box 96x120 mm
Cam switch - changeover switch without off - PR 26 - 4P - 32 A - box 96x120 mm
Cam switch - changeover switch without off - PR 40 - 4P - 50 A - box 135x170 mm
Cam switch - changeover switch without off - PR 63 - 4P - 63 A - box 135x170 mm
Cam switch - 3-way switch with off - PR 12 - 1P - 16 A - box 76x76 mm
Cam switch - 3-way switch with off - PR 12 - 1P - 16 A - box 96x120 mm
Cam switch - 3-way switch with off - PR 12 - 2P - 16 A - box 96x120 mm