-
Type of switch
-
Number of switch positions
-
Number of switch positions
-
Type of switch
-
With zero (off) position
-
With zero (off) position
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
With retraction in 0-position
-
Type of control element
-
Device construction
-
Suitable for front mounting
-
Front shield size
-
Number of poles
-
Number of poles
-
Number of poles
-
Complete device in housing
-
Suitable for floor mounting
-
Degree of protection (IP), front side
Cam switch - changeover switch without off - PR 40 - 4P - 50 A - box 135x170 mm
Cam switch - changeover switch without off - PR 63 - 4P - 63 A - box 135x170 mm
Cam switch - 3-phase motor switch forward/reverse, 1 speed - PR 40 - box
Cam switch - 3-phase motor switch starter 1 way,1 speed - PR 40 - box
Cam switch - changeover switch with off - PR 40 - 2P - 50 A - box 135x170 mm
Cam switch - changeover switch with off - PR 40 - 3P - 50 A - box 135x170 mm
Cam switch - changeover switch with off - PR 40 - 4P - 50 A - box 135x170 mm
Cam switch - changeover switch with off - PR 63 - 2P - 63 A - box 135x170 mm
Cam switch - changeover switch with off - PR 63 - 3P - 63 A - box 135x170 mm
Cam switch - changeover switch with off - PR 63 - 4P - 63 A - box 135x170 mm